Factory Automation

Energy Saving Supporting DevicesEMU4-AX4   Specifications

Specifications

Category
Group
Model
Use
Model name
Input specifications Number of input contacts
Input signal format
Rated input voltage/current
Input pulse conditions
Measured items
Range of measurement values
Accuracy
Data update cycle
External output Output signal type
Functions Alarm elements
Compatible standard
Consumption VA Single unit
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Analog Input Unit
4 points
Differential input (0 to +5V, 0 to +20mA)
Voltage: 0 to +5V (Input resistance: 1MΩ)
Current: 0 to +20mA (Input resistance: 250Ω)
* Input range (voltage/current) can be switched. (Switch each channel in the settings.)
-
AD conversion value, scaling value, number of times level exceeded
AD conversion value: 0 to 4095
Scaling value: -32,767 to 32,767
AD conversion value: Input rating ±1.0% (23℃±10℃)
1 ms x number of channels
50 ms x number of channels
Non-voltage a-contact, 1 output
Scaling value upper/lower limit monitoring, scaling value upper limit monitoring, scaling value lower limit monitoring
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1
110V AC: 2.0VA, 220V AC: 2.5VA
0.2kg
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts)
(Maximum size including projections: 41.5 (W) x 99 (H) x 92.9 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.